Catalog navigation
CAD model selection
HELP_VARIABLE
Company
NITTO KOHKI
Description
MC-PHL Type - Plug
Bill of material
MC-04PHL BRASS NBR
CNSORDERNO
Order number
MC-04PHL BRASS NBR
ASSYNO
Assy No.
CA81597
S
Application (Tube)
4 mm ID
MT
Material
BRASS
M
Mass
9.4 g
L
(23.3) mm
C
9.2 mm
A
8 mm
B
(18.3) mm
E
18 mm
T
ΦT
4.8 mm
BP
ΦBp
2.5 mm
SM
Seal material
NBR
Download CAD models
Previews
3D
Dimension
2D
+81(0) 3-5961-5031